NXP Semiconductors


選擇網站:

English
搜尋

Low noise wideband amplifiers

Selection guide
低雜訊寬頻放大器
BGA2001 - Silicon MMIC amplifier
BGA2003 - Silicon MMIC amplifier
BGA2011 - 900 MHz high linear low noise amplifier
BGA2012 - 1900 MHz high linear low noise amplifier

Cut your system cost, reduce board space requirements and improve reliability with NXP’s RF MMICs

Our smart RF MMICs (Monolithic Microwave ICs) automatically compensate for temperature and process variations. They dramatically reduce board space requirements, integrating transistors, resistors and capacitors into a single device. Our extensive selection of 50 Ω gain blocks and low noise devices need no external matching components, reducing overall system costs and increasing reliability.