NXP Semiconductors


選擇網站:

English
搜尋

Amplifier line driver

Selection guide
放大器線路驅動器
TDA8574 - Class-H high-output voltage level line driver

Our vast range of industry-standard amplifiers guarantees the perfect match for your design

With a vast range of industry-standard amplifiers, you are guaranteed to find the perfect match for your design requirements. We are also continually improving performance and introducing new devices as well as offering ever-smaller package options. NXP is a leading provider of affordable, easy-to-use audio amplifier ‘workhorses’ that provide superior sound quality and reduced component count.

Key benefits

  • Superior robustness
  • Complete portfolio from low to high output power
  • Analog and digital inputs available
  • Pin-to-pin compatible families
  • Excellent EMC performance

Key applications

  • Portable audio
  • Flatscreen and CRT TV and home theatre systems
  • Active / multimedia speakers
  • Car audio systems
  • AV receivers

Descriptive summary

From multichannel home theater surround systems to tiny cell phones, we cover virtually every system in the home, in the car, or on the move.

Class-AB audio amplifiers
Our class-AB amplifiers cover one to four channels, offer low-to-high power options, and are available in pin-to-pin compatible families.

Class-D audio amplifiers
Our class-D amplifiers deliver superior sound quality, greater robustness, and use practically inaudible power reduction to avoid over-temperature conditions. Our Class-D amplifiers are also available in wide output power ranges and pin-to-pin compatible families. They are offered in various packages and can also be implemented on single layer PCB designs to save cost.